Hydraulic cylinder, double acting, GVCN serie, mounting M20
Hydraulic cylinders, serie GVCN, ISO seals, Working pressure : 500 Bar, Bores Ø25 ... 125 mm
Manufacturer | HPS International |
---|---|
Description | Hydraulic cylinder, double acting : GVCN 25 M20 ET N L1 S 10 X40 |
Part number | GVCN 25 M20 ET N L1 S 10 X40 |
Bore | 25 mm |
Rod diameter | 16 mm |
Fluid connection | R7 |
Fixing | M20 mounting plan with key way |
Rod end | External thread |
---|---|
Seal | Standard |
Operating mode | No cushioning |
Rod Type | Single rod |
Sensor | Without |
Max working pressure | 500 bar |
Omniclass number | C23.100.T10 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Rod end
Seals
Operation mode
Rod
Stroke (mm)
Dimension X (mm)
Representation of the stroke position (mm)
Air bleed
Unavailable
Counterbore
Interior threads for handling
Unavailable
Sensors
Documentation
Contact the supplier

HPS International
HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
-
HPS International
HPS International
62 chemin de la chapelle Saint Antoine
95300 Ennery
France
www.hpsinternational.com
hps@hpsinternational.com
