
Por HPS International
Hydraulic cylinder, double acting, GVCN serie, mounting M21
Hydraulic cylinders, serie GVCN, ISO seals, Working pressure : 500 Bar, Bores Ø25 ... 125 mm
Manufacturer | HPS International |
---|---|
Description | Hydraulic cylinder, double acting : GVCN 25 M21 ET N L1 S 5 |
Part number | GVCN 25 M21 ET N L1 S 5 |
Bore | 25 mm |
Rod diameter | 16 mm |
Fluid connection | R7 |
Fixing | M21 O-Ring rod side + Through holes |
Rod end | External thread |
---|---|
Seal | Standard |
Operating mode | No cushioning |
Rod Type | Single rod |
Sensor | Without |
Max working pressure | 500 bar |
Omniclass number | C23.100.T10 |
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.
Este site é protegido por reCAPTCHA, e a Política de privacidade e os Termos de serviço do Google se aplicam.
Seleção de produtos
Rod end
Seals
Operation mode
Rod
Stroke (mm)
Representation of the stroke position (mm)
Air bleed
Unavailable
Counterbore
Interior threads for handling
Unavailable
Sensors
Documentação
Entre em contato com o fornecedor

HPS International
HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
-
HPS International
HPS International
62 chemin de la chapelle Saint Antoine
95300 Ennery
www.hpsinternational.com
hps@hpsinternational.com
