Bearings - Blind Hole
Manufacturer | HepcoMotion |
---|---|
Description | Bearing - Blind Hole : BHJR 64 C |
Part number | BHJR 64 C |
Material : | Steel |
Option : | Concentric |
Produktutvalg
Produktbeskrivelse
HDRT offers all the inherent benefits of HepcoMotions PRT2 ring and track system, with the capability to carry much higher loads.
Designed for high load rotary applications – Including cylinder or pipe inspections, scanning, or any application requiring precise, accurate peripheral guidance around a circular object for heavy loads up to 37.5kN for rings and 28kN for tracks.
An alternative to slewing rings – With less preparation, less installation time, and reduced maintenance, HDRT is an excellent alternative to slewing rings.
Efficient – Carriages with Hepco’s V bearings run smoother and need less driving forces than slewing bearings.
Ease of driving – HDRT has an integrated rack and pinion drive, negating the need for additional drive components.
Design freedom for track systems – When ring segments are combined with straight slide sections, many sizes and layouts of track systems are possible, including oval, square, rectangular, S bend, U shape, J shape, and many other shape configurations as required.
Low maintenance – Thanks to HepcoMotion´s V guide technology, the system is low maintenance, robust, hardwearing, and particularly suited to environments where a lot of debris occurs.
Perfect for – Large welding applications, as a transfer system for machine tool and automation components, or used to construct turntable solutions.
Additional Information:
- Standard ring sizes 512mm up to 1656mm diameter. For larger sizes, heavy loads refer to our large rings section
- Optional gears machined directly into the ring with matching pinions up to Mod 4 size as standard for high drive capacity
- 28kN for tracks and 37.5kN for rings as standard, up to 68kN on demand
- Corrosion resistant version available
- Flat tracks with roller bearings available
- Large carriage platform for easy and secure load location
- V edges and integrated racks can be either internal, external or both
Dokumentasjon
Ta kontakt med leverandøren

HepcoMotion
Manufacturer in linear motion technology
-
HepcoMotion
HepcoMotion
Lower Moor Business Park
Tiverton Way
EX16 6TG Devon
Storbritannia
www.hepcomotion.com
sales@hepcomotion.com