DLSGB - Fitted Precision Planetary Gearbox
Manufacturer | HepcoMotion |
---|---|
Description | Fitted Precision Planetary Gearbox, Size : 60, Reduction ratio : 4:1 |
Part number | DLSGB604C |
Gear_ratio | 4:1 |
Sélection de produit
Description du produit
A complete linear drive solution providing accurate precision and a modular design, Hepco’s DLS Belt Driven Linear Actuator is ideally suited to many positioning applications.
Saves time and money – A fully assembled driven unit, DLS will save hours in design and assembly time.
Modular system with bespoke options – Multiple sizes and configurations are available for ultimate convenience and flexibility. Bespoke lengths up to 8m as standard, with longer lengths available with joined beams.
Suitable for washdown and clean room environments – Corrosive resistant options are available.
Reliable and low maintenance – Thanks to V guide technology costly unplanned downtime is minimised, allowing production lines to continue un-interrupted.
A zero backlash system – DLS ensures excellent positional accuracy and repeatability; fundamental requirements for many applications.
Multiple drive choices – Keyed input shaft, custom motor connection kits, planetary gearboxes and a standard range of AC geared motors provide a drive solution for most needs.
Additional Information:
- Compact linear rail system works effectively in harsh environments
- Carriage adjustment is pre-set at the factory but is easily field adjusted by rotating the eccentric guide wheels, allowing for more or less friction
- Unlimited travel length with butted slide sets
- Clean room or high temperature guide wheel options are available
- Carriage brake system available to manually lock carriages at set positions
- Low friction and quiet operation for a wide variety of applications
Documentations
Contactez le fournisseur

HepcoMotion
Manufacturer in linear motion technology
-
HepcoMotion
HepcoMotion
Lower Moor Business Park
Tiverton Way
EX16 6TG Devon
Royaume-Uni de Grande-Bretagne et d’Irlande du Nord
www.hepcomotion.com
sales@hepcomotion.com