DLS5C - High Capacity Cantilever Axis
Manufacturer | HepcoMotion |
---|---|
Description | High Capacity Cantilever Axis, DLS5C, Beam length : 1000mm, Coupling input drive, Right drive input |
Part number | DLS5C1000RC |
Beam length | 1000 mm |
Modèles CAO
Assurez-vous que ce logiciel a été installé.
Ce site est protégé par reCAPTCHA et
la politique de confidentialité et
les conditions d'utilisation de Google s'appliquent.
Sélection de produit
Beam Length (mm)
Input Drive Type
Input Handing
Switch bracket
Carriage position (mm)
Description du produit
Hepco’s DLS5C has been designed to provide solutions for applications such as those which exceeds the limits of the DLS3C, or for those which require a more cost-effective Z-axis solutions for HGS systems.
- Available in lengths up to 4m.
- Precision ground linear slide.
- Double row cap sealed bearings for long system life and low maintenance.
- Polyurethane steel reinforced belt for minimum stretch and high speed capability.
- Quiet, trouble free operation from proven V guide bearing technology.
- T-nut slots on beam and end boxes allow simple attachment of clamps and switches.
- Can be supplied with an AC/servo geared motor or gearbox with connection flange.
Documentations
Contactez le fournisseur

HepcoMotion
Manufacturer in linear motion technology
-
HepcoMotion
HepcoMotion
Lower Moor Business Park
Tiverton Way
EX16 6TG Devon
Royaume-Uni de Grande-Bretagne et d’Irlande du Nord
www.hepcomotion.com
sales@hepcomotion.com
