DLS3 & 4 - Belt Driven Linear Transmission

Manufacturer HepcoMotion
Description Belt Driven Linear Transmission, Size : 3, Beam length : 500mm, Short carriage, Keyed shaft drive input, Keyed shaft drive output, Drive input on the right hand of the drive box (as seen from the drive end), Standard beam
Part number DLS3500SKKR
Beam length 500 mm
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

DLS Unit
Beam length A (mm)
Carriage length
Drive input type
Keyed shaft
Drive output type
Input handing
Lightweight option
Carriage position (mm)

Description du produit

A complete linear drive solution providing accurate precision and a modular design, Hepco’s DLS Belt Driven Linear Actuator is ideally suited to many positioning applications.

Saves time and money – A fully assembled driven unit, DLS will save hours in design and assembly time.
Modular system with bespoke options – Multiple sizes and configurations are available for ultimate convenience and flexibility. Bespoke lengths up to 8m as standard, with longer lengths available with joined beams.
Suitable for washdown and clean room environments – Corrosive resistant options are available.
Reliable and low maintenance – Thanks to V guide technology costly unplanned downtime is minimised, allowing production lines to continue un-interrupted.
A zero backlash system – DLS ensures excellent positional accuracy and repeatability; fundamental requirements for many applications.
Multiple drive choices – Keyed input shaft, custom motor connection kits, planetary gearboxes and a standard range of AC geared motors provide a drive solution for most needs.

Additional Information:

  • Compact linear rail system works effectively in harsh environments
  • Carriage adjustment is pre-set at the factory but is easily field adjusted by rotating the eccentric guide wheels, allowing for more or less friction
  • Unlimited travel length with butted slide sets
  • Clean room or high temperature guide wheel options are available
  • Carriage brake system available to manually lock carriages at set positions
  • Low friction and quiet operation for a wide variety of applications

Documentations

Contactez le fournisseur

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map