DFC - Fixing Clamps

Manufacturer HepcoMotion
Description Fixing Clamp, For DLS unit size : 3, Short length
Part number DFC3S
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Size
Length

Description du produit

A complete linear drive solution providing accurate precision and a modular design, Hepco’s DLS Belt Driven Linear Actuator is ideally suited to many positioning applications.

Saves time and money – A fully assembled driven unit, DLS will save hours in design and assembly time.
Modular system with bespoke options – Multiple sizes and configurations are available for ultimate convenience and flexibility. Bespoke lengths up to 8m as standard, with longer lengths available with joined beams.
Suitable for washdown and clean room environments – Corrosive resistant options are available.
Reliable and low maintenance – Thanks to V guide technology costly unplanned downtime is minimised, allowing production lines to continue un-interrupted.
A zero backlash system – DLS ensures excellent positional accuracy and repeatability; fundamental requirements for many applications.
Multiple drive choices – Keyed input shaft, custom motor connection kits, planetary gearboxes and a standard range of AC geared motors provide a drive solution for most needs.

Additional Information:

  • Compact linear rail system works effectively in harsh environments
  • Carriage adjustment is pre-set at the factory but is easily field adjusted by rotating the eccentric guide wheels, allowing for more or less friction
  • Unlimited travel length with butted slide sets
  • Clean room or high temperature guide wheel options are available
  • Carriage brake system available to manually lock carriages at set positions
  • Low friction and quiet operation for a wide variety of applications

Documentations

Contactez le fournisseur

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map