HPS - Powerslide-2 guided rodless cylinder

Manufacturer HepcoMotion
Description Powerslide-2 guided rodless cylinder, Standard Version, Size 16/25, Stroke Length = 2150mm
Part number HPS 16/25 2150
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Version
Stroke Length (mm)
Viton® Seals option
Slow Speed Grease option

Descripción del producto

A pneumatic actuator providing all of the V guide benefits, offering a simple and reliable solution.

Pneumatically powered – Featuring all of the V guide technology benefits, but catering for those looking for a pneumatically powered actuator, HepcoMotion’s HPS is the solution.
Performs in harsh environments – Thanks to the self cleaning action of V guide technology, this actuator is perfect for harsh environments, whilst also offering a long service life and minimal maintenance.
Available as a corrosion resistant option – To cater for any application requiring corrosion resistance including food applications, clean rooms and wash down applications.
Simple and straightforward – HPS is supplied ready to mount with a self supporting structure for simple installation, thereby reducing installation costs.

Additional Information:

  • Can take loads in any direction
  • Cap sealed bearings for long life and low maintenance
  • Proximity switches for end or mid stroke sensing
  • Connection brackets for mounting to aluminium profiles

Documentación

Contacte con el proveedor

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map