HepcoMotion
By HepcoMotion

Slimline Bearings - Blind Hole Fixing Type

Manufacturer HepcoMotion
Description Slimline Bearing - Blind Hole Fixing Type : GBHJ 195 C NS
Part Number GBHJ 195 C NS
Model : Blind Hole Fixing Type
Type : Concentric
Option : Nitrile Seals
Use With : NV & V
Max Working Load Capacity (N) - Radial 240
Max Working Load Capacity (N) - Axial 100
Roller Static Load Capacity (N) - Radial 563
Roller Static Load Capacity (N) - Axial 1366
Roller Dynamic Load Capacity (N) - Radial 164
Roller Dynamic Load Capacity (N) - Axial 398
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

GV3 V Linear Guide is a superior V-based linear motion range designed to serve a diverse range of automation & linear applications.
  • A unique wiping action expels debris, keeping machines running and reliable.
  • The linear system can operate with or without lubrication.
  • Linear guides can operate in any plane or orientation.
  • GV3 can be provided as an assembled unit or as automation components.
  • V slide systems can operate at high speeds.
  • Precision ground running surface ensures a low friction and high accuracy system.
  • GV3 is one of the quietest linear systems available.
  • Suitable for a wide variety of environments from clean rooms to hostile conditions.
  • Linear bearings can be adjusted instead of being replaced, reducing maintenance costs.

Documentation

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map