HepcoMotion
By HepcoMotion

SL2 Configurator (Assembly)

Manufacturer HepcoMotion
Description 1 Short Carriage AUSSMS12, Twin bearings - Stainless steel spacer slide, Length = 86mm, with holes
Part number 1xAUSSMS1250+SSNMS1286
CAD models
Share
Please make sure this software has been installed.

Product selection

Numer of carriages
Carriage size
Carriage length
Lubrication options
Bearing type options
Twin bearings
Controlled height bearing options
Slide type
Slide length (mm)
Slide fixing hole style

Product Description

SL2 stainless steel linear guide is the ideal Linear Motion System for any application requiring corrosion resistance. Typical industries include nuclear, food, medical and scientific applications where long service life with virtually zero maintenance is essential.

  • Stainless steel slides with precision ground finish provides corrosion and wear resistance.
  • Low friction and smooth movement.
  • Will perform in the most hostile conditions.
  • Can operate with or without lubrication.
  • Range of greases available for specific applications (food, nuclear, high temperature, low temperature and vacuum environments).
  • Miniature solutions for when space is at a premium.
  • Performs well in wash down applications.

Documentation

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map