PW Carriages Crown Roller

Manufacturer HepcoMotion
Description PW Carriage Crown Roller : UT0WPAPR
Part number UT0WPAPR
CAD models
Please make sure this software has been installed.

Product selection

Product Description

With bearings running inside the track, the UtiliTrak® compact linear rail system combines high reliability, easy installation and minimal maintenance in a compact design.

Space saving – The compact design makes UtiliTrak® a space saving option for many straightforward applications.
Easy to install – With self-aligning capabilities, Utilitrak is easy to install on all surfaces, including non-machined surfaces, saving valuable time and simplifying the project.
A design that offers protection – Thanks to the bearings running on the inside of the track, the system offers high protection from mechanical damage.
Supports loads in various directions – The V channel rail (90°) is able to handle axial and radial forces giving a fully captive arrangement.
Flexible – UtiliTrak® is available in three sizes and lengths and can be combined with three, four or five rollers. It comes in four different formats, including a corrosion resistant version for use in wet or corrosive environments.
Repeatable positioning – Carriage brake system is available to manually lock carriages at set positions
Perfect for drawer or door guides, compact linear applications for product loading and unloading, special vehicles, medical or indeed any light to medium load industrial application.

Additional Information:

  • Compact linear rail system works effectively in harsh environments
  • Carriage adjustment is pre-set at the factory but is easily field adjusted by rotating the eccentric guide wheels, allowing for more or less friction
  • Unlimited travel length with butted slide sets
  • Clean room or high temperature guide wheel options are available
  • Carriage brake system available to manually lock carriages at set positions
  • Low friction and quiet operation for a wide variety of applications

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map