HepcoMotion
By HepcoMotion

Narrow Track Rollers

Manufacturer HepcoMotion
Description Narrow Track Roller : LRN18 C NS
Part Number LRN18 C NS
Type : Concentric
Option : Nitrile Seals
Use With : FT 24 12
Max Working Load Capacity (N) 400
Roller Static Load Capacity (N) 593
Roller Dynamic Load Capacity (N) 1438
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

GV3 V Linear Guide is a superior V-based linear motion range designed to serve a diverse range of automation & linear applications.
  • A unique wiping action expels debris, keeping machines running and reliable.
  • The linear system can operate with or without lubrication.
  • Linear guides can operate in any plane or orientation.
  • GV3 can be provided as an assembled unit or as automation components.
  • V slide systems can operate at high speeds.
  • Precision ground running surface ensures a low friction and high accuracy system.
  • GV3 is one of the quietest linear systems available.
  • Suitable for a wide variety of environments from clean rooms to hostile conditions.
  • Linear bearings can be adjusted instead of being replaced, reducing maintenance costs.

Documentation

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map