HLGS Compact Flanged Blocks
Manufacturer | HepcoMotion |
---|---|
Description | HLGS Compact Flanged Blocks, HLGS15FC, Zero / Light Preload |
Part number | HLGS15FCZ0 |
Mass | 0.13 kg |
Height | 24 mm |
Width | 52 mm |
---|---|
Length | 40.2 mm |
Dynamic load | 9 kN |
Static load | 10 kN |
Product selection
Product Description
Recirculating linear guide rails from miniature to standard sizes, offering precision and quality at a competitive price.
Quick Delivery – HepcoMotion’s HLG (standard sizes) & MLG (miniature sizes) are both available from stock.
An extensive choice in sizes – Sizes range from 5mm to 20mm (MLG) and 15mm to 55mm (HLG) in European standard versions, providing greater choice and interchangeability.
A cost-effective solution – Precision and quality at competitive prices, HLG linear guide rails are suitable for many standard applications requiring accuracy and rigidity.
Ultra-smooth movement – Twin bearing track arrangement ensures smooth and rigid movement over the complete stroke length.
Small spaces – Hepco’s miniature MLG guide rails provide exceptional load capacity in a very small space; perfect for medical, scientific, and small mechanical assembly systems where high performance is demanded.
Additional Information:
- MLG is manufactured in stainless steel with standard & wide rail options, making it suitable for clean rooms
- Integral all-round block sealing prevents dirt ingress and ensures grease is retained to lubricate the internal tracks
- Range of accuracy grades and preloads to suit all applications
- Load can be applied from all directions
- A bleed lubrication system re-greases the blocks through the rail, making it easy to set up an automatic lubrication facility.
Documentation
Contact the supplier

HepcoMotion
Manufacturer in linear motion technology
-
HepcoMotion
HepcoMotion
Lower Moor Business Park
Tiverton Way
EX16 6TG Devon
United Kingdom of Great Britain and Northern Ireland
www.hepcomotion.com
sales@hepcomotion.com