Bolt Connector

Manufacturer HepcoMotion
Description Bolt Connector : 1-242-1004 S
Part number 1-242-1004 S
Material Steel EN3B
Finish Zinc Plated
Mass 39L 0.05kg/ea
CAD models
Please make sure this software has been installed.

Product selection

Product Description

An extensive range of aluminium extrusion profiles with all the connecting elements and accessories to enable complete frames to be constructed from components. HepcoMotion’s MCS can reduce costs, improve flexibility and reduce assembly times.

Economical choice – The use of aluminium extrusion profiles as an alternative to welded steel frames can reduce material costs, whilst improving flexibility and reducing assembly time.
Quick assembly – MCS does not require specialist installation and simple frames can be quickly assembled without any machining or drilling, saving both time and money.
Choice – The range includes brackets, flexi connectors and accessories to enable complete frames to be constructed from components.
Designed to incorporate Hepco linear guides – Profiles allow fixing of linear guide systems, reducing the need for additional manufacturing or surface machining.
Flexible – The modular components allow an almost infinite possibility of frames to be constructed for use in industrial machining, guarding, storage and display applications.
Simple to modify – All elements are re-usable and additions can easily be made to existing designs at any time for convenience.

Additional Information:

  • Wide range of aluminium extrusion profile sections with T- slots or plain sides
  • Can be supplied in component form, flat packed for re-assembly or fully assembled.
  • HepcoMotion’s in-house design team provide custom 3D frame design and build service
  • Fencing system available for machine protection

Contact the supplier

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map