PDU2 - Aluminium Profile Driven Unit
Manufacturer | HepcoMotion |
---|---|
Description | Aluminium Profile Driven Unit, L : 500mm, Right handed shaft, Beam with T-slots |
Part number | PDU2L500RT |
Beam length | 500 mm |
Produktauswahl
Produktbeschreibung
A cost effective, compact belt driven linear actuator, providing a combination of load capacity and speed which surpasses that of other similar sized units.
High performance and attractively priced – Designed to meet the needs of lower cost linear applications, PDU2 delivers exceptional performance in a compact and low maintenance unit.
Featuring Herculane® wheel technology – HepcoMotion’s patented wheel technology gives this small belt driven system considerable load capacity for its size. The low friction synthetic wheels offer a long service life and are low maintenance as no lubrication is required.
Suitable for a range of applications – Suitable for both simple single axis product transfer and more complex applications such as a Cartesian 3-axis pick and place system.
Low maintenance – Offering a long life and no re-lubrication, PDU2 units require very little maintenance.
Additional Information:
- Compact ready to mount actuators in lengths of up to 6m
- Allows for easy fitting of stepper or servo motors
- Beam is available with T-slots or plain flat sides to avoid food traps
- A carriage adjustment feature allows the system to be reset to as-new preload where required, on very high duty applications
- Corrosion resistant version available
- Several carriage styles to suit single axis and multi-axis applications
- High moment load options available (PDU2M)
Dokumentation
Kontaktdaten

HepcoMotion
Manufacturer in linear motion technology
-
HepcoMotion
HepcoMotion
Lower Moor Business Park
Tiverton Way
EX16 6TG Devon
Vereinigtes Königreich Großbritannien und Nordirland
www.hepcomotion.com
sales@hepcomotion.com
