Motor Flanges

Manufacturer HepcoMotion
Description Motor Flange : PDU2MFLC80
Part number PDU2MFLC80
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

A cost effective, compact belt driven linear actuator, providing a combination of load capacity and speed which surpasses that of other similar sized units.

High performance and attractively priced – Designed to meet the needs of lower cost linear applications, PDU2 delivers exceptional performance in a compact and low maintenance unit.
Featuring Herculane® wheel technology – HepcoMotion’s patented wheel technology gives this small belt driven system considerable load capacity for its size. The low friction synthetic wheels offer a long service life and are low maintenance as no lubrication is required.
Suitable for a range of applications – Suitable for both simple single axis product transfer and more complex applications such as a Cartesian 3-axis pick and place system.
Low maintenance – Offering a long life and no re-lubrication, PDU2 units require very little maintenance.

Additional Information:

  • Compact ready to mount actuators in lengths of up to 6m
  • Allows for easy fitting of stepper or servo motors
  • Beam is available with T-slots or plain flat sides to avoid food traps
  • A carriage adjustment feature allows the system to be reset to as-new preload where required, on very high duty applications
  • Corrosion resistant version available
  • Several carriage styles to suit single axis and multi-axis applications
  • High moment load options available (PDU2M)

Dokumentation

Kontaktdaten

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map