Racks

Manufacturer Güdel
Description Racks 2400, Straight teeth, modular pitch, Hardened and ground, Profile: all faces ground, Quality: 6h23 DIN 3962/63/67
Part number 240012
Material C45E DIN 1.1191; On request: 1.7131 (16MnCr5)
Mn 1.5 mm
Note Teeth: pressure angle alpha = 20° hardened (54 HRC) and ground
Additional informations mn: Normal module, P: Normal pitch [mm], z: Number of teeth, d1: Predrilled, M: Weight [kg]
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
Toothing
Material
Thermal treatment
Hardened
Quality
Module (mm)
Length (mm)
Serie
Part No.
240012
p (mm)
4.72
L1 (mm)
-
z
106
b (mm)
19
h (mm)
19
h0 (mm)
17.5
f +0.5 (mm)
2
a (mm)
62.44
l (mm)
124.88
h1 (mm)
8
d (mm)
7
D (mm)
11
b1 (mm)
7
a1 (mm)
29
l1 (mm)
441.5
d1 (mm)
5.7
FpL (mm)
0.029
Fp250 (mm)
-
M (kg)
1.3

Documentation

Contact the supplier

Güdel

Güdel

Components: Gearboxes, Linear Guideways, Racks and Pinions Robotics: Linear Tracks

Google Map