High Performance Angle Gearboxes HPG

Manufacturer Güdel
Description High Performance Angle Gearboxes HPG
Part number HPG030_C+1_2_PS_211116_62.5_38_L_5_R63_d4.5_S40_t2.5_d9_L20_F
CAD models
Please make sure this software has been installed.

Product selection

Type
HPG
Size
Input Variety
Output Type
Ratio
Precision grade
PS =Standard Backlash
Güdel Pinion
Güdel Pinion toothing
Güdel Pinion Normal Module
1.5
Number of teeth
16
L6 [mm] =Distance between pinion and housing
Assembly
L =Left
Spacer Elements
H [mm] =Heigth of spacerelements
[ >5< .. 31 ]
R [mm] =Pitch diameter of fixing holes or threads
Ød/M [mm] =Diameter of through holes/Size of tapped hole
S [mm] =Centering diameter
d [mm] =Diameter
L [mm] =Length
t [mm] =Protrusion of centering shoulder
F/ØD =Square/Round motor flange geometry
F
Centering Ring
Info
If you cannot find the combination needed, please contact hpg@gudel.com

Documentation

Contact the supplier

Güdel

Güdel

Components: Gearboxes, Linear Guideways, Racks and Pinions Robotics: Linear Tracks

Google Map