Nidec Graessner GmbH & Co. KG.
Nidec Graessner GmbH & Co. KG.

PowerGear High Speed

Manufacturer Nidec Graessner GmbH & Co. KG
Description S075
Part number S075-L-1:1-Wa. 1-jt<=16-n1=0-M2=0-MP1
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Size
Configuration
Ratio
Shaft arrangement
Input speed (n1max) [1/min]
8500
Output torque (T2N) [Nm]
25
For a quotation the following information is required
:
Backlash
Backlash jt [arcmin]
<=16
existing input speed n1
[ >0< .. 8500 ]
existing output torque T2
[ >0< .. 25 ]
Mounting position

Ta kontakt med leverandøren

Nidec Graessner GmbH & Co. KG.

Nidec Graessner GmbH & Co. KG.

Manufacturer of Gleason bevel gears and bevel gearboxes

Google Map