EvoGear - The all-rounder amongst servo right-angle gearboxes

Low backlash hypoid gearbox

Manufacturer Nidec Graessner GmbH & Co. KG
Description EvoGear EG115
Part number EG115-10:1-1LSV-VK115-130-110-19x43-jt<4-n1=0-M2=0-S1-N
CAD models
Please make sure this software has been installed.

Product selection

Size
Configuration
Ratio
Motor shaft (d1xl1)
Motor flange (Dim. / ØPCD / ØCent.)
□115 / 130 / 110
Backlash jt [arcmin]
<4
Input speed (n1max) [1/min]
4000
Output torque (M2nenn) [Nm]
260
For a quotation the following information is required
:
Existing input speed n1
[ >0< .. 4000 ]
Existing output torque T2
[ >0< .. 260 ]
Operating mode
Mounting position: input upwards

Product Description

EvoGear confidently combines all the advantages of a high-performance gearbox and is aimed at all those who set value on a high ratio variety, a shapely and easy-to-clean design.

The EvoGear is the optimum solution for almost all applications and offers the user unique advantages:

  • 4 configurations - including planetary gear at the output
  • 17 transmission ratios
  • The compact and stable design ensures maximum performance with small dimensions and low weight
  • Due to the lifetime lubrication, the gearbox are practically meintenance-free under normal operating conditions
  • Energy-saving due to high efficiency of up to 96%
  • Precise due to low backlash of smaller than 5 arcmin
  • Variable motor attachment via flange and coupling

Contact the supplier

Nidec Graessner GmbH & Co. KG.

Nidec Graessner GmbH & Co. KG.

Manufacturer of Gleason bevel gears and bevel gearboxes

Google Map