Nidec Graessner GmbH & Co. KG.
By Nidec Graessner GmbH & Co. KG.

DynaGear

Manufacturer Nidec Graessner GmbH & Co. KG
Description D037
Part number D037-3:1-1L-VK055-063-040x54,5-9x23-jt<5-n1=0, M2=0-S1-N
CAD models
Share
Please make sure this software has been installed.

Product selection

Size
Ratio
Shaft arrangement
Input
Motor shaft (d1xl1)
Motor flange (Dim. / ØPCD / ØCent.)
Backlash
For a quotation the following information is required
:
Input speed (n1max) [1/min]
8000
Output torque (T2N) [Nm]
22
Backlash jt [arcmin]
<5
existing input speed n1
[ >0< .. 8000 ]
existing output torque T2
[ >0< .. 22 ]
Operating mode
Mounting position: input upwards

Contact the supplier

Nidec Graessner GmbH & Co. KG.

Nidec Graessner GmbH & Co. KG.

Manufacturer of Gleason bevel gears and bevel gearboxes

Google Map