Micro D-Power

Combo Micro-D for High Power Applications

Manufacturer Glenair
Description Combo Micro-D for High Power Applications
Part Number GMPM2-K113P-CBRT
Style Power
Gender Plug
Zahtevajte brezplačne modele PCB CAD
Izbirnik izdelkov
Selector Part Number Description Style Gender
1 GMPM2-K113P-CBRT Combo Micro-D for High Power Applications Power Plug
Part Number
Description
Style
Gender
Opis izdelka

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.