Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description High ratio Boot
Part Number 770-007S104_Sales
Boot Size 04
Angular Function Straight
Style High ratio Boot
Produktutvalg
Selector Part Number Description Boot Size Angular Function Style
1 770-007S104_Sales High ratio Boot 04 Straight High ratio Boot
Part Number
Description
Boot Size
Angular Function
Style
Produktbeskrivelse

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove