Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Short Straight without Eyelet
Part Number 770-004S108_Sales
Boot Size 08
Angular Function Straight
Style Short Straight without Eyelet
Produktutvalg
Selector Part Number Description Boot Size Angular Function Style
1 770-004S108_Sales Short Straight without Eyelet 08 Straight Short Straight without Eyelet
Part Number
Description
Boot Size
Angular Function
Style
Produktbeskrivelse

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove