Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Straight with Eyelet
Part Number 770-001Sx07_Sales
Boot Size 07
Angular Function Straight
Style Straight with Eyelet
Produktutvalg
Selector Part Number Description Boot Size Angular Function Style
1 770-001Sx07_Sales Straight with Eyelet 07 Straight Straight with Eyelet
Part Number
Description
Boot Size
Angular Function
Style
Produktbeskrivelse

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove