Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Angled Long Tail
Part Number 770-006A108_Sales
Boot Size 08
Angular Function 90 Deg
Style Angled Long Tail
製品セレクション
Selector Part Number Description Boot Size Angular Function Style
1 770-006A108_Sales Angled Long Tail 08 90 Deg Angled Long Tail
Part Number
Description
Boot Size
Angular Function
Style
商品の説明

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove