Micro D-Power

Combo Micro-D for High Power Applications

Manufacturer Glenair
Description Combo Micro-D for High Power Applications
Part Number GMPM2-G101P-CBS-SM-.109
Style Power
Gender Plug
Kérjen ingyenes PCB CAD modelleket
Termék kiválasztása
Selector Part Number Description Style Gender
1 GMPM2-G101P-CBS-SM-.109 Combo Micro-D for High Power Applications Power Plug
Part Number
Description
Style
Gender
Termékleírás

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.