GMSM Single Row

Single Row Low Profile Metal Shell Micro-D

Manufacturer Glenair
Description Single Row Low Profile Metal Shell Micro-D
Part Number GMSM2-9SCBRSU1
Gender Socket
Hardware Post
No of Contacts 9
Style PCB GMSM
Pyydä ilmaisia PCB CAD -malleja
Tuotevalikoima
Selector Part Number Description Gender Hardware No of Contacts Style
1 GMSM2-9SCBRSU1 Single Row Low Profile Metal Shell Micro-D Socket Post 9 PCB GMSM
Part Number
Description
Gender
Hardware
No of Contacts
Style
Tuotekuvaus

Turn to Glenair when board space is at a premium. Our Low Profile single Row Metal Shell Microminiature connectors feature machined aluminum or stainless steel shells with gold plated TwistPin contacts for superior performance and a reduced footprint.