GMSM Single Row

Single Row Low Profile Metal Shell Micro-D

Manufacturer Glenair
Description Single Row Low Profile Metal Shell Micro-D
Part Number GMSM2-35PCBRSU1
Style GMSM: Single Row, Low-Profile, Board Mount
No of Contacts 35
Gender Pin
Hardware Post
Pyydä ilmaisia PCB CAD -malleja
Tuotevalikoima
Selector Part Number Description Style No of Contacts Gender Hardware
1 GMSM2-35PCBRSU1 Single Row Low Profile Metal Shell Micro-D GMSM: Single Row, Low-Profile, Board Mount 35 Pin Post
Part Number
Description
Style
No of Contacts
Gender
Hardware
Tuotekuvaus

Turn to Glenair when board space is at a premium. Our Low Profile single Row Metal Shell Microminiature connectors feature machined aluminum or stainless steel shells with gold plated TwistPin contacts for superior performance and a reduced footprint.