Super G55

High-Pressure, Dry-Mate Subsea Connectors

Manufacturer Glenair
Description High-Pressure, Dry-Mate Subsea Connectors
Part Number G5501-2013-XXXX_3D
Shell Size 20
No of Contacts 13
Style Straight Overmolded Cable Plug (CCP)
Product selection
Selector Part Number Description Shell Size No of Contacts Style
1 G5501-2013-XXXX_3D High-Pressure, Dry-Mate Subsea Connectors 20 13 Straight Overmolded Cable Plug (CCP)
Part Number
Description
Shell Size
No of Contacts
Style
Product Description

The SuperG55™ family of dry-mate deep-sea–high pressure connectors are a revolutionary new design of the popular industry-standard used in countless ROV, underwater camera, diver communications, lights, pan and tilts, and other subsea applications. Available in multiple shell sizes , the SuperG55™ is manufactured from 316L Stainless Steel with insert molded contact assemblies designed for pressure-sealed applications up to 10K psi mated and unmated. Intermateable and intermountable with other “55” series connectors, the Glenair solution introduces a long list of product innovations designed to improve performance and durability.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.