Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Long tail Boot
Part Number 770-006S111_Sales
Boot Size 11
Angular Function Straight
Style Long tail Boot
Product selection
Selector Part Number Description Boot Size Angular Function Style
1 770-006S111_Sales Long tail Boot 11 Straight Long tail Boot
Part Number
Description
Boot Size
Angular Function
Style
Product Description

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.