Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Short Straight without Eyelet
Part Number 770-004S105_Sales
Boot Size 05
Angular Function Straight
Style Short Straight without Eyelet
Product selection
Selector Part Number Description Boot Size Angular Function Style
1 770-004S105_Sales Short Straight without Eyelet 05 Straight Short Straight without Eyelet
Part Number
Description
Boot Size
Angular Function
Style
Product Description

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.