Series 89 Nano

Nano Pre Wired Single Row

Manufacturer Glenair
Description Nano Pre Wired Single Row
Part Number 890-002-25S-A2-0B1-1J
Gender Socket
No of Contacts 25
Style Nano Single Row
Request Free PCB CAD Models
Product selection
Selector Part Number Description Gender No of Contacts Style
1 890-002-25S-A2-0B1-1J Nano Pre Wired Single Row Socket 25 Nano Single Row
Part Number
Description
Gender
No of Contacts
Style
Product Description

The smallest and lightest mil-qualified connector series. The 32139 Nano is ideally suited for rugged defense and aerospace wire-to-board applications.

Documentation
Contact the supplier
Glenair Interconnect Solutions
Glenair GmbH
GLENAIR France
Glenair (UK) Ltd
Glenair Iberica
Glenair Italia
Glenair Korea
Glenair Nordic AB
Glenair Inc.