Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Long tail Boot
Part Number 770-006S109_Sales
Boot Size 09
Angular Function Straight
Style Long tail Boot
Valg af produkter
Selector Part Number Description Boot Size Angular Function Style
1 770-006S109_Sales Long tail Boot 09 Straight Long tail Boot
Part Number
Description
Boot Size
Angular Function
Style
Produktbeskrivelse

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove