Shrink Boot

Lipped Adapter Shrink Boots

Manufacturer Glenair
Description Straight without Eyelet
Part Number 770-003Sx05_Sales
Boot Size 05
Angular Function Straight
Style Straight without Eyelet
Valg af produkter
Selector Part Number Description Boot Size Angular Function Style
1 770-003Sx05_Sales Straight without Eyelet 05 Straight Straight without Eyelet
Part Number
Description
Boot Size
Angular Function
Style
Produktbeskrivelse

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove