1

SY bushes - metric

Manufacturer GGB
Description SY bushes - metric
Part number PM2025SY
Product selection
Selector Part No. Di (mm) Do (mm) B (mm) Housing Shaft Di,a max in H7 (mm) Di,a min in H7 (mm) Clearance max. (mm) Clearance min. (mm) dL (mm)
1 PM2025SY 20 23 25 H7 h8 20.161 20.02 0.194 0.02 4
2 PM2030SY 20 23 30 H7 h8 20.161 20.02 0.194 0.02 4
3 PM2215SY 22 25 15 H7 h8 22.161 22.02 0.194 0.02 6
4 PM2220SY 22 25 20 H7 h8 22.161 22.02 0.194 0.02 6
5 PM2225SY 22 25 25 H7 h8 22.161 22.02 0.194 0.02 6
6 PM2230SY 22 25 30 H7 h8 22.161 22.02 0.194 0.02 6
7 PM2515SY 25 28 15 H7 h8 25.161 25.02 0.194 0.02 6
8 PM2520SY 25 28 20 H7 h8 25.161 25.02 0.194 0.02 6
9 PM2525SY 25 28 25 H7 h8 25.161 25.02 0.194 0.02 6
10 PM2530SY 25 28 30 H7 h8 25.161 25.02 0.194 0.02 6
11 PM2815SY 28 32 15 H7 h8 28.185 28.04 0.218 0.04 6
12 PM2820SY 28 32 20 H7 h8 28.185 28.04 0.218 0.04 6
13 PM2825SY 28 32 25 H7 h8 28.185 28.04 0.218 0.04 6
14 PM2830SY 28 32 30 H7 h8 28.185 28.04 0.218 0.04 6
15 PM3015SY 30 34 15 H7 h8 30.185 30.04 0.218 0.04 6
16 PM3020SY 30 34 20 H7 h8 30.185 30.04 0.218 0.04 6
17 PM3025SY 30 34 25 H7 h8 30.185 30.04 0.218 0.04 6
18 PM3030SY 30 34 30 H7 h8 30.185 30.04 0.218 0.04 6
19 PM3040SY 30 34 40 H7 h8 30.185 30.04 0.218 0.04 6
20 PM3230SY 32 36 30 H7 h8 32.185 32.04 0.224 0.04 6
21 PM3240SY 32 36 40 H7 h8 32.185 32.04 0.224 0.04 6
22 PM3515SY 35 39 15 H7 h8 35.185 35.04 0.224 0.04 6
23 PM3520SY 35 39 20 H7 h8 35.185 35.04 0.224 0.04 6
24 PM3525SY 35 39 25 H7 h8 35.185 35.04 0.224 0.04 6
25 PM3530SY 35 39 30 H7 h8 35.185 35.04 0.224 0.04 6
26 PM3535SY 35 39 35 H7 h8 35.185 35.04 0.224 0.04 6
27 PM3540SY 35 39 40 H7 h8 35.185 35.04 0.224 0.04 6
28 PM3545SY 35 39 45 H7 h8 35.185 35.04 0.224 0.04 6
29 PM3550SY 35 39 50 H7 h8 35.185 35.04 0.224 0.04 6
30 PM4020SY 40 44 20 H7 h8 40.185 40.04 0.224 0.04 8
31 PM4030SY 40 44 30 H7 h8 40.185 40.04 0.224 0.04 8
32 PM4040SY 40 44 40 H7 h8 40.185 40.04 0.224 0.04 8
33 PM4050SY 40 44 50 H7 h8 40.185 40.04 0.224 0.04 8
34 PM4060SY 40 44 60 H7 h8 40.185 40.04 0.224 0.04 8
35 PM4530SY 45 50 30 H7 h8 45.225 45.08 0.264 0.08 8
36 PM4540SY 45 50 40 H7 h8 45.225 45.08 0.264 0.08 8
37 PM4550SY 45 50 50 H7 h8 45.225 45.08 0.264 0.08 8
38 PM4560SY 45 50 60 H7 h8 45.225 45.08 0.264 0.08 8
39 PM5030SY 50 55 30 H7 h8 50.23 50.08 0.269 0.08 8
40 PM5040SY 50 55 40 H7 h8 50.23 50.08 0.269 0.08 8
41 PM5050SY 50 55 50 H7 h8 50.23 50.08 0.269 0.08 8
42 PM5060SY 50 55 60 H7 h8 50.23 50.08 0.269 0.08 8
43 PM5535SY 55 60 35 H7 h8 55.23 55.08 0.276 0.08 8
44 PM5540SY 55 60 40 H7 h8 55.23 55.08 0.276 0.08 8
45 PM5555SY 55 60 55 H7 h8 55.23 55.08 0.276 0.08 8
46 PM5560SY 55 60 60 H7 h8 55.23 55.08 0.276 0.08 8
47 PM6030SY 60 65 30 H7 h8 60.23 60.08 0.276 0.08 8
48 PM6040SY 60 65 40 H7 h8 60.23 60.08 0.276 0.08 8
49 PM6060SY 60 65 60 H7 h8 60.23 60.08 0.276 0.08 8
50 PM6540SY 65 70 40 H7 h8 65.23 65.08 0.276 0.08 8
51 PM6550SY 65 70 50 H7 h8 65.23 65.08 0.276 0.08 8
52 PM6560SY 65 70 60 H7 h8 65.23 65.08 0.276 0.08 8
53 PM6570SY 65 70 70 H7 h8 65.23 65.08 0.276 0.08 8
54 PM7040SY 70 75 40 H7 h8 70.23 70.08 0.276 0.08 8
55 PM7045SY 70 75 45 H7 h8 70.23 70.08 0.276 0.08 8
56 PM7050SY 70 75 50 H7 h8 70.23 70.08 0.276 0.08 8
57 PM7065SY 70 75 65 H7 h8 70.23 70.08 0.276 0.08 8
58 PM7080SY 70 75 80 H7 h8 70.23 70.08 0.276 0.08 8
59 PM7540SY 75 80 40 H7 h8 75.23 75.08 0.276 0.08 9.5
60 PM7560SY 75 80 60 H7 h8 75.23 75.08 0.276 0.08 9.5
61 PM7580SY 75 80 80 H7 h8 75.23 75.08 0.276 0.08 9.5
62 PM8040SY 80 85 40 H7 h8 80.235 80.08 0.281 0.08 9.5
63 PM8060SY 80 85 60 H7 h8 80.235 80.08 0.281 0.08 9.5
64 PM8075SY 80 85 75 H7 h8 80.235 80.08 0.281 0.08 9.5
65 PM8080SY 80 85 80 H7 h8 80.235 80.08 0.281 0.08 9.5
66 PM8560SY 85 90 60 H7 h8 85.235 85.08 0.289 0.08 9.5
67 PM9040SY 90 95 40 H7 h8 90.235 90.08 0.289 0.08 9.5
68 PM9070SY 90 95 70 H7 h8 90.235 90.08 0.289 0.08 9.5
69 PM9090SY 90 95 90 H7 h8 90.235 90.08 0.289 0.08 9.5
70 PM10040SY 100 105 40 H7 h8 100.235 100.08 0.289 0.08 9.5
71 PM10050SY 100 105 50 H7 h8 100.235 100.08 0.289 0.08 9.5
72 PM10060SY 100 105 60 H7 h8 100.235 100.08 0.289 0.08 9.5
73 PM10080SY 100 105 80 H7 h8 100.235 100.08 0.289 0.08 9.5
74 PM10095SY 100 105 95 H7 h8 100.235 100.08 0.289 0.08 9.5
75 PM12050SY 120 125 50 H7 h8 120.24 120.08 0.294 0.08 9.5
76 PM13560SY 135 140 60 H7 h8 120.24 135.08 0.303 0.08 9.5
Part No.
Di (mm)
Do (mm)
B (mm)
Housing
Shaft
Di,a max in H7 (mm)
Di,a min in H7 (mm)
Clearance max. (mm)
Clearance min. (mm)
dL (mm)
Documentation
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.