Framo Morat
Framo Morat

Planetary gears GSB

Manufacturer Framo Morat
Description Planetary gears
Part number 3-GSB044-1-11-003
Gearbox 3-GSB044-1-11-003
Flange User defined D5=27 Q1=46 Lk2=56.8 L2=1 L3=14 M=2
Reduction shaft Benutzerdefiniert di=0 da=11 l=10
CAD 模型
分享
请确保已安装此软件。

产品选择

Size
Ratio i
Nominal torque (Nm)
20
max. Acceleration torque (Nm)
36
max. input speed (min-1)
10000
Emergency stop torque (Nm)
60
Backlash (arcmin)
3
Brand
Model
I would like to download
d1 (mm)
27
d2 (mm)
32
q1_gemessen
46
Centering Ø motor (mm)
[ >27< .. 300 ]
Flange square diameter (mm)
[ >46< .. 350 ]
lk1
42
Mountingbore motor to flange
Bolt circle Ø motor (mm)
[ 15 .. >56.8< .. 350 ]
Centering depth motor (mm)
[ >1< .. 15 ]
Motor shaft Ø (mm)
[ >5< .. 11 ]
Motor shaft length (mm)
[ >10< .. 200 ]

联系供应商

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map