Framo Morat
Planetary gears GSBL
Manufacturer | Framo Morat |
---|---|
Description | Planetary gears |
Part number | 3-GSBL044-1-11-003 |
Gearbox | 3-GSBL044-1-11-003 |
Flange | User defined D5=27 Q1=46 Lk2=56.8 L2=1 L3=14 M=2 |
Reduction shaft | Benutzerdefiniert di=0 da=11 l=10 |
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.
To spletno mesto je zaščiteno s storitvijo reCAPTCHA, zanj pa veljajo Pravilnik o zasebnosti in Pogoji poslovanja družbe Google.
Izbirnik izdelkov
Size
Ratio i
Nominal torque (Nm)
20
max. Acceleration torque (Nm)
36
max. input speed (min-1)
10000
Emergency stop torque (Nm)
60
Backlash (arcmin)
4
Brand
Model
I would like to download
d1 (mm)
27
d2 (mm)
32
q1_gemessen
46
Centering Ø motor (mm)
[ >27< .. 300 ]
Flange square diameter (mm)
[ >46< .. 350 ]
lk1
42
Mountingbore motor to flange
Bolt circle Ø motor (mm)
[ 15 .. >56.8< .. 350 ]
Centering depth motor (mm)
[ >1< .. 15 ]
Motor shaft Ø (mm)
[ >5< .. 11 ]
Motor shaft length (mm)
[ >10< .. 200 ]
Dokumentacija
Obrnite se na dobavitelja

Framo Morat
Manufacturer of drive components
-
Framo Morat GmbH & Co. KG
Framo Morat GmbH & Co. KG
Franz-Morat-Straße 6
79871 Eisenbach / Hochschwarzwald
www.framo-morat.com
info@framo-morat.com