Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 80 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 80 mm
Part number A80U7
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A80U7 6.75:1 23°35' 4 4 40 48 27 120 132 150 180 225
2 2 A80U12 12:1 16°36' 2.5 4 35 40 48 125 132.5 243 290 365
3 3 A80U20 20:1 8°58' 3 2 38.5 44.5 40 121.5 130.5 290 348 435
4 4 A80U30 30:1 5°44' 4 1 40 48 30 120 132.5 348 417 522
5 5 A80U50 50:1 4°6' 2.5 1 35 40 50 125 132.5 248 297 372
6 6 A80U80 80:1 2°9' 1.5 1 40 43 80 120 124.5 213 255 320
Type

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map