1

Worm Gear Sets With Center Distance 65 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 65 mm
Part number A65U6
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
Product selection
Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 A65U6 6.25:1 25°51' 3.5 4 32.1 39.1 25 97.9 108 101 121 151
2 A65U13 12.66:1 13°52' 2.5 3 31.29 36.29 38 98.71 108 156 187 234
3 A65U20 20:1 10°8' 2.5 2 28.4 33.4 40 101.6 108 146 176 220
4 A65U28 28:1 6°17’ 3.5 1 32 39 28 98 108 192 230 288
5 A65U36 36:1 5°9' 2.75 1 30.6 36.1 36 99.4 108 164 197 246
6 A65U50 50:1 3°51' 2 1 29.78 33.78 50 100.22 108 137 164 205
7 A65U66 66:1 2°47' 1.5 1 30.85 33.85 66 99.15 107 122 146 183
8 A65U75 75:1 1°59' 1.25 1 36.1 38.6 75 93.9 100 125 150 188
Order No.
i
Lead angle
m
z1
dm1 (mm)
da1 (mm)
z2
dm2 (mm)
dA (mm)
T2 mineral grease (Nm)
T2 mineral oil/synthetic grease (Nm)
T2 synthetic oil (Nm)
Documentation
Contact the supplier
Framo Morat Manufacturer of drive components
Framo Morat GmbH & Co. KG