Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 53 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 53 mm
Part number A53U5
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A53U5 4.75:1 25°51' 3.5 4 32.1 39.1 19 73.9 83 45 54 67.5
2 2 A53U7 6.67:1 19°17' 3.5 3 31.8 38.8 20 74.2 84 67 81 101
3 3 A53U10 9.67:1 13°52' 2.5 3 31.29 36.29 29 74.71 82 77 93 116
4 4 A53U14 13.5:1 10°23' 2.75 2 30.5 36 27 75.5 84 80 96 120
5 5 A53U15 15:1 9°38' 2.5 2 29.9 34.9 30 76.1 83 75 90 113
6 6 A53U21 21:1 6°17' 3.5 1 32 39 21 74 83 94 113 141
7 7 A53U25 25:1 5°38' 3 1 30.58 36.58 25 75.42 84 84 101 127
8 8 A53U28 28:1 3°59' 2.5 1 36 41 28 70 77.5 87 104 130
9 9 A53U30 30:1 4°40' 2.5 1 30.73 35.73 30 75.27 83 77 93 116
10 10 A53U38 38:1 3°51' 2 1 29.78 33.78 38 76.21 83 68 81 102
11 11 A53U50 50:1 2°47' 1.5 1 30.85 33.85 50 75.15 81 60 72 90
12 12 A53U60 60:1 2°19' 1.25 1 30.9 33.4 60 75.1 80 55 66 82
13 13 A53U75 75:1 1°51' 1 1 30.9 32.9 75 75.1 78 49 59 74

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map