Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 40 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 40 mm
Part number A40U7
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A40U7 6.75:1 21°19' 2 4 22 26 27 58 64 29.5 35.4 44.2
2 2 A40U8 8:1 16°35' 2.25 3 23.64 28.14 24 56.36 62.5 27.5 33 41.2
3 3 A40U10 10:1 16°1' 1.9 3 20.66 24.46 30 59.34 65 29.5 35.4 44.2
4 4 A40U12 12:1 10°21' 1.5 3 25.05 28.05 36 54.95 60 25.2 30.2 37.8
5 5 A40U15 15:1 9°53' 1.9 2 22.14 25.94 30 57.86 64 28 33.6 42
6 6 A40U20 20:1 8°59' 1.5 2 19.2 22.2 40 60.8 66 28.9 34.6 43.3
7 7 A40U25 25:1 5°58' 1.15 2 22.15 24.45 50 57.85 62 24.4 29.2 36.6
8 8 A40U28 28:1 4°47' 2 1 24 28 28 56 61.5 28.4 34 42.6
9 9 A40U30 30:1 5°50' 2 1 19.68 23.68 30 60.32 66 30.1 36.1 45.1
10 10 A40U35 35:1 5°26' 1.75 1 18.48 21.98 35 61.52 67 31 37.2 46.5
11 11 A40U36 36:1 3°19 1.5 1 25.91 28.91 36 54.09 59 23.9 28.6 35.8
12 12 A40U38 38:1 3°46’ 1.5 1 22.85 25.85 38 57.17 61.5 27 32.4 40.5
13 13 A40U40 40:1 4°20' 1.5 1 19.83 22.83 40 60.17 65 28.3 33.9 42.4
14 14 A40U50 50:1 4°8' 1.25 1 17.3 19.8 50 62.7 68 27 32.4 40.5
15 15 A40U56 56:1 2°23' 1 1 24 26 56 56 59 21.9 26.2 32.8
16 16 A40U60 60:1 1°59' 0.9 1 25.92 27.72 60 54.08 57.5 19.3 23.1 28.9
17 17 A40U70 70:1 3°3' 0.9 1 16.91 18.71 70 63.09 67 24.1 28.9 36.1
18 18 A40U75 75:1 1°48' 0.75 1 23.75 25.25 75 56.26 60 18.8 22.5 28.2
19 19 A40U80 80:1 2°10' 0.75 1 19.9 21.4 80 60.1 64 20.1 24.1 30.1
20 20 A40U90 90:1 2°22’ 0.7 1 16.95 18.35 90 63.05 67 19.1 22.9 28.6

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map