1

Worm Gear Sets With Center Distance 35 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 35 mm
Part number A35U3
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
Product selection
Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 A35U3 2.78:1 31°55' 1.5 9 26.2 29.2 25 43.8 46.76 6.6 8.2 10.2
2 A35U5 5:1 22°52' 1.75 5 22.52 26.02 25 47.48 53 15.3 18.4 22.9
3 A35U7 7.25:1 13°47' 1.5 4 25.18 28.18 29 44.82 50 14.7 17.6 22
4 A35U8 8:1 14°25' 1.9 3 22.89 26.69 24 47.11 53 16.7 20 25
5 A35U10 10:1 10°43' 1.5 3 24.2 27.2 30 45.8 51 16 19.2 24
6 A35U11 11:1 10°32' 1.4 3 22.98 25.78 33 47.02 52 16.7 20 25
7 A35U12 12:1 9°11' 1.9 2 23.8 27.6 24 46.2 52 16.1 19.3 24
8 A35U15 15:1 1.5 2 24.62 27.62 30 45.38 50 15.3 18.4 22.9
9 A35U20 20:1 5°33' 1.15 2 23.78 26.08 40 46.22 50.5 14.8 17.8 22.2
10 A35U25 25:1 4°9' 0.9 2 24.87 26.67 50 45.13 49 12.9 15.5 19.3
11 A35U30 30:1 3°27' 1.5 1 24.92 27.92 30 45.08 50 15 18 22.5
12 A35U35 35:1 3°51' 1.4 1 20.85 23.65 35 49.15 53 17.1 20.5 25.6
13 A35U40 40:1 2°45' 1.15 1 23.91 26.21 40 46.09 50.5 14.7 17.6 22
14 A35U50 50:1 2°4' 0.9 1 24.93 26.73 50 45.07 49 12.9 15.5 19.3
15 A35U58 58:1 2°21' 0.85 1 20.65 22.35 58 49.35 53 14.5 17.4 21.7
16 A35U90 90:1 1°9' 0.5 1 25 26 90 45 49 9.1 10.9 13.6
Order No.
i
Lead angle
m
z1
dm1 (mm)
da1 (mm)
z2
dm2 (mm)
dA (mm)
T2 mineral grease (Nm)
T2 mineral oil/synthetic grease (Nm)
T2 synthetic oil (Nm)
Documentation
Contact the supplier
Framo Morat Manufacturer of drive components
Framo Morat GmbH & Co. KG