Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 25 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 25 mm
Part number A25U4
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A25U4 4:1 20°29' 1.4 5 20 22.8 20 30 33.5 5.1 6.1 7.6
2 2 A25U5 5:1 19°15' 1.5 4 18.2 21.2 20 31.8 34.8 6.5 7.8 9.7
3 3 A25U6 6.5:1 13°52' 1.15 4 19.2 21.5 26 30.8 34.8 6 7.2 9
4 4 A25U10 10:1 8°48' 1.5 2 19.6 22.6 20 30.4 34.8 5.9 7.1 8.8
5 5 A25U15 15:1 6°29' 1 2 17.7 19.7 30 32.3 34.8 5.7 6.8 8.5
6 6 A25U20 20:1 4°19' 1.5 1 19.9 22.9 20 30.1 34.8 5.8 7 8.7
7 7 A25U25 25:1 2°18' 1 1 24.96 26.96 25 25.04 27.8 4.1 4.9 6.1
8 8 A25U30 30:1 2°53' 1 1 19.9 21.9 30 30.1 33.5 5.9 7.1 8.8
9 9 A25U40 40:1 2°33' 0.8 1 17.96 19.56 40 32.04 34.8 6.2 7.4 9.3
10 10 A25U50 50:1 1°43' 0.6 1 19.96 21.16 50 30.04 33.5 5.1 6.1 7.6

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map