Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 22 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 22 mm
Part number A22U3
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A22U3 3:1 17°36' 1 7 23.15 25.15 21 22.09 24.8 2.2 2.6 3.3
2 2 A22U4 4:1 19°32' 1.25 5 18.7 21.2 20 26.54 29.8 3.6 4.3 5.4
3 3 A22U7 7:1 11°46' 1.25 3 18.4 20.9 21 26.84 29.8 3.6 4.3 5.4
4 4 A22U11 10.5:1 7°41' 1.25 2 18.7 21.2 21 26.54 29.8 3.4 4.1 5.1
5 5 A22U21 21:1 3°48' 1.25 1 18.9 21.4 21 26.34 29.8 3.4 4.1 5.1
6 6 A22U30 30:1 2°50' 0.9 1 18.2 20 30 27.04 29.8 3.6 4.3 5.4
7 7 A22U40 40:1 2°20' 0.7 1 17.2 18.6 40 28.04 29.8 3.9 4.7 5.8

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map