Framo Morat
By Framo Morat

Worm Gear Sets With Center Distance 17 mm

Manufacturer Framo Morat
Description Worm Gear Sets With Center Distance 17 mm
Part number A17U2
Note Worm right hand, made of steel, case-hardened HV 620 - 700. Worm gear made of CuZn40Al2/So or plastic.
CAD models
Share

Product selection

Level of detail
Index Selector Order No. i Lead angle m z1 dm1 (mm) da1 (mm) z2 dm2 (mm) dA (mm) T2 mineral grease (Nm) T2 mineral oil/synthetic grease (Nm) T2 synthetic oil (Nm)
1 1 A17U2 2.25:1 48° 15' 0.9 8 10.15 11.95 18 23.85 25.63 1.1 1.3 1.6
2 2 A17U4 4.5:1 21° 15' 0.75 6 12.1 13.6 27 21.9 24.6 1.7 2 2.6
3 3 A17U5 5:1 21° 37' 0.7 6 11.4 12.8 30 22.9 24.6 1.8 2.2 2.7
4 4 A17U7 7:1 14° 4' 1 3 12.34 14.34 21 21.66 24.6 1.6 1.9 2.4
5 5 A17U9 9:1 9° 40' 0.75 3 13.4 14.9 27 20.6 22.7 1.5 1.8 2.2
6 6 A17U10 10:1 11° 49' 0.75 3 11 12.5 30 23 24.6 1.9 2.3 2.8
7 7 A17U15 15:1 7° 38' 0.75 2 11.3 12.8 30 22.7 24.6 1.9 2.3 2.8
8 8 A17U25 25:1 4° 32' 0.9 1 11.4 13.2 25 22.6 24.6 1.8 2.2 2.7
9 9 A17U30 30:1 3° 45' 0.75 1 11.45 12.95 30 22.55 24.6 1.9 2.3 2.8
10 10 A17U40 40:1 2° 3' 0.5 1 13.98 14.98 40 20.02 21.6 1.4 1.7 2.1
11 11 A17U50 50:1 3° 12' 0.5 1 8.95 9.95 50 25.05 27.2 1 1.2 1.5
12 12 A17U60 60:1 2° 18' 0.4 1 9.95 10.75 60 24.05 26 1.6 1.9 2.4
13 13 A17U75 75:1 1° 28' 0.3 1 11.74 12.34 75 22.26 24 - - -
14 14 A17U80 80:1 1° 43' 0.3 1 10 10.6 80 24 26 - - -

Contact the supplier

Framo Morat

Framo Morat

Manufacturer of drive components

Google Map