1

VKROV/CE 90-240 V AC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with EN/ISO/DIN PN10/16 fixed flanges face to face according to EN 558-1 and modulating electric actuator multivolt 90-240 V AC 50-60 Hz

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with EN/ISO/DIN PN10/16 fixed flanges face to face according to EN 558-1 and modulating electric actuator multivolt 90-240 V AC 50-60 Hz
Item Number VKROVEM020E0E
Product selection
Selector Item Number O-Ring Type d DN PN H H1 F Sp U
1 VKROVEM020E0E EPDM 20 15 16 130 65 65 11 4
2 VKROVEM025E0E EPDM 25 20 16 150 70 75 14 4
3 VKROVEM032E0E EPDM 32 25 16 160 78 85 14 4
4 VKROVEM040E0E EPDM 40 32 16 180 88 100 14 4
5 VKROVEM050E0E EPDM 50 40 16 200 93 110 16 4
6 VKROVEM063E0E EPDM 63 50 *10 230 111 125 16 4
7 VKROVEM020F0E FKM 20 15 16 130 65 65 11 4
8 VKROVEM025F0E FKM 25 20 16 150 70 75 14 4
9 VKROVEM032F0E FKM 32 25 16 160 78 85 14 4
10 VKROVEM040F0E FKM 40 32 16 180 88 100 14 4
11 VKROVEM050F0E FKM 50 40 16 200 93 110 16 4
12 VKROVEM063F0E FKM 63 50 *10 230 111 125 16 4
Item Number
O-Ring Type
d
DN
PN
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.