1

VKROAV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 fixed flanges and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with ANSI B16.5 cl.150 fixed flanges and modulating electric actuator 24 V AC/DC
Item Number VKROAVEL012E0E
Product selection
Selector Item Number O-Ring Type d DN PN H H1 F Sp U
1 VKROAVEL012E0E EPDM 1/2" 15 16 143 65 60.3 11 4
2 VKROAVEL034E0E EPDM 3/4" 20 16 172 70 69.9 14 4
3 VKROAVEL100E0E EPDM 1" 25 16 187 78 79.4 14 4
4 VKROAVEL114E0E EPDM 1" 1/4 32 16 190 88 88.9 14 4
5 VKROAVEL112E0E EPDM 1" 1/2 40 16 212 93 98.4 16 4
6 VKROAVEL200E0E EPDM 2" 50 *10 234 111 120.7 16 4
7 VKROAVEL012F0E FKM 1/2" 15 16 143 65 60.3 11 4
8 VKROAVEL034F0E FKM 3/4" 20 16 172 70 69.9 14 4
9 VKROAVEL100F0E FKM 1" 25 16 187 78 79.4 14 4
10 VKROAVEL114F0E FKM 1" 1/4 32 16 190 88 88.9 14 4
11 VKROAVEL112F0E FKM 1" 1/2 40 16 212 93 98.4 16 4
12 VKROAVEL200F0E FKM 2" 50 *10 234 111 120.7 16 4
Item Number
O-Ring Type
d
DN
PN
H
H1
F
Sp
U
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.