1

VKRNV/CE 24 V AC/DC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with NPT series threaded female ends and modulating electric actuator 24 V AC/DC

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with NPT series threaded female ends and modulating electric actuator 24 V AC/DC
Item Number VKRNVEL038E0E
Product selection
Selector Item Number O-Ring Type R DN PN E H H1 L Z
1 VKRNVEL038E0E EPDM 3/8" 10 16 54 103 65 13.7 75.6
2 VKRNVEL012E0E EPDM 1/2" 15 16 54 111 65 17.8 75.4
3 VKRNVEL034E0E EPDM 3/4" 20 16 65 117 70 18 81
4 VKRNVEL100E0E EPDM 1" 25 16 73 135 78 22.6 89.8
5 VKRNVEL114E0E EPDM 1" 1/4 32 16 86 153 88 25.1 102.8
6 VKRNVEL112E0E EPDM 1" 1/2 40 16 98 156 93 24.7 106.6
7 VKRNVEL200E0E EPDM 2" 50 *10 122 186 111 29.6 126.8
8 VKRNVEL038F0E FKM 3/8" 10 16 54 103 65 13.7 75.6
9 VKRNVEL012F0E FKM 1/2" 15 16 54 111 65 17.8 75.4
10 VKRNVEL034F0E FKM 3/4" 20 16 65 117 70 18 81
11 VKRNVEL100F0E FKM 1" 25 16 73 135 78 22.6 89.8
12 VKRNVEL114F0E FKM 1" 1/4 32 16 86 153 88 25.1 102.8
13 VKRNVEL112F0E FKM 1" 1/2 40 16 98 156 93 24.7 106.6
14 VKRNVEL200F0E FKM 2" 50 *10 122 186 111 29.6 126.8
Item Number
O-Ring Type
R
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.