1

VKRLV/CE 90-240 V AC 4-20 mA

Electrically actuated DUAL BLOCK® regulating ball valve with BS socket for solvent welding and modulating electric actuator multivolt 90-240 V AC 50-60 Hz

Manufacturer FIP
Description Electrically actuated DUAL BLOCK® regulating ball valve with BS socket for solvent welding and modulating electric actuator multivolt 90-240 V AC 50-60 Hz
Item Number VKRLVEM038E0E
Product selection
Selector Item Number O-Ring Type d DN PN E H H1 L Z
1 VKRLVEM038E0E EPDM 3/8" 10 16 54 103 65 14.5 74
2 VKRLVEM012E0E EPDM 1/2" 15 16 54 103 65 16.5 70
3 VKRLVEM034E0E EPDM 3/4" 20 16 65 115 70 19 77
4 VKRLVEM100E0E EPDM 1" 25 16 73 128 78 22.5 83
5 VKRLVEM114E0E EPDM 1" 1/4 32 16 86 146 88 26 94
6 VKRLVEM112E0E EPDM 1" 1/2 40 16 98 164 93 30 104
7 VKRLVEM200E0E EPDM 2" 50 *10 122 199 111 36 127
8 VKRLVEM038F0E FKM 3/8" 10 16 54 103 65 14.5 74
9 VKRLVEM012F0E FKM 1/2" 15 16 54 103 65 16.5 70
10 VKRLVEM034F0E FKM 3/4" 20 16 65 115 70 19 77
11 VKRLVEM100F0E FKM 1" 25 16 73 128 78 22.5 83
12 VKRLVEM114F0E FKM 1" 1/4 32 16 86 146 88 26 94
13 VKRLVEM112F0E FKM 1" 1/2 40 16 98 164 93 30 104
14 VKRLVEM200F0E FKM 2" 50 *10 122 199 111 36 127
Item Number
O-Ring Type
d
DN
PN
E
H
H1
L
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.